??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
204
Shaft Size
3/4 Inch
Part No.
123595
Description
P2B-VSCB-012
Lubrication Feature
RE-LUBE
Weight
1.4 lbs
A
1.23 Inch
B
5.25 Inch
C
1.34 Inch
D MIN.
3.38 Inch
D MAX.
4.19 Inch
F
3/8 Inch
G
0.85 Inch
H
0.47 Inch
J
2.49 Inch
L
1.12 Inch
M
1.25 Inch
R
0.50 Inch
S
0.73 Inch
U
2.25 Inch
V
4.50 Inch
W
0.50 Inch
X
0.12 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.